Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E4456B PDU for 1.6 and 2.0 m Racks, 200-240V

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Description

The Keysight E4456B power distribution unit (PDU) conveniently supplies 200-240 volt power to equipment in an E3661B 1.6 m or E3662B 2.0 m rack. A maximum of two PDUs can be installed on a single rack. The Keysight E7685A PDU installation kit is needed to add the first PDU to a rack. The installation kit can mount two PDU's, so only one kit is needed per rack. The PDU mounts vertically behind the rack's rear column and does not reduce vertical mounting space in the rack.

  • 200-240 Volt, single phase, 16 Amps max
  • Power cord: 2 m (78.7 in) long with L6-20P locking North American plug
  • 10 IEC-320 C13 Receptacles
  • 1 IEC-320 C19 Receptacle
  • Circuit breakers are provided on both hot and neutral lines
  • Lighted master power switch (low voltage, controls power relay)
  • UL / CSA Standards approved