Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

42842A Bias Current Test Fixture

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Related Products & Solutions

  • Agilent 4284A Product Photograph 4284A Precision LCR Meter, 20 Hz to 1 MHz [Obsolete] 

    4284A Precision LCR Meter, 20 Hz to 1 MHz [Obsolete]

    • 20 Hz to 1 MHz
    • Basic Accuracy +-0.01%
    • DC Bias
    • Handler/Scanner Interface (Option)

  • Agilent 42841A Product Photograph 42841A Bias Current Source [Obsolete] 

    42841A Bias Current Source [Obsolete]

    The 42841A is a bias current source for use with the 4284A or 4285A or E4980A.

  • E4980A Precision LCR Meter E4980A Precision LCR Meter, 20 Hz to 2 MHz 

    E4980A Precision LCR Meter, 20 Hz to 2 MHz

    • Frequency: 20 Hz to 2 MHz
    • +/- 0.05 % basic accuracy
    • Built-in 40V DC Bias, 20 Vrms test signal (Option 001)
    • 40 A DC support (Option 002) with the 42841A Bias Current Source
    • Rdc measurements (Option 200)