Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

42842A Bias Current Test Fixture

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Key Features & Specifications

  • Clear plastic cover is provided for safe measurements.
  • Opening the cover decreases the voltage generated by back-e.m.f. (electromotive force) to a level below 40 V within 0.1 second.
  • Heat-sensitive switch prevents DUT from overheating.
  • Also equipped with DC bias voltage monitoring.

Description

The 42842A is designed for use with the 42841A. It is connected directly to the bias current output terminals of the 42841A. The following features ensure accurate and safe DC bias measurements:

 

  • Clear plastic cover is provided for safe measurements.
  • Opening the cover decreases the voltage generated by back-e.m.f. (electromotive force) to a level below 40 V within 0.1 second.
  • Heat-sensitive switch prevents DUT from overheating.
  • Also equipped with DC bias voltage monitoring.