Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

16190B Performance Test Kit

Sold By:

Typical Configuration  

Typical Configuration

16190B Performance Test Kit, 7mm

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United Kingdom

* Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.

16190B-ABA U.S. - English localization

Contact Keysight for option pricing.

Related Products & Solutions

  • Agilent 4291B Product Photograph 4291B RF Impedance/Material Analyzer [Obsolete] 

    4291B RF Impedance/Material Analyzer [Obsolete]

    The Keysight 4291B has been replaced by the E4991A RF Impedance/Material Analyzer.

  • 4294A Precision Impedance Analyzer 4294A Precision Impedance Analyzer, 40 Hz to 110 MHz [Discontinued] 

    4294A Precision Impedance Analyzer, 40 Hz to 110 MHz [Discontinued]

    • Frequency: 40 Hz to 110 MHz
    • +/- 0.8 % basic accuracy
    • Test Signal Level: 5m V to 1 Vrms or 200 uA to 20m Arms
    • DC Bias: 0 V to +/-40 V or 0m A to +/-100m A
    • Powerful impedance analysis function

  • E4991A Product Photograph E4991A RF Impedance/Material Analyzer [Discontinued] 

    E4991A RF Impedance/Material Analyzer [Discontinued]

    • Frequency: 1 MHz to 3 GHz
    • +/- 0.8 % basic accuracy
    • Dielectric/magnetic material measurement (Option E4991A-002)
    • Reliable on-wafer measurement (Option E4991A-010)
    • Temperature characteristic measurement (Option E4991A-007)