Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

16190B Performance Test Kit

Sold By:

Starting From US$ 12,417

Typical Configuration  

Typical Configuration

16190B Performance Test Kit, 7mm

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Description

The 16190B is a performance test kit designed to verify the impedance measurement accuracy of LCR meters or impedance analyzers that have a 7 mm measurement terminal. Refer to the instrument's operation/service manual for the method of using these standards.