Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

46298SZ Work Surface

Sold By:

Starting From US$ 548

Typical Configuration  

Typical Configuration

46298SZ Work Surface

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Description

The Keysight 46298SZ work surface is stationary and is designed to remain securely in place. The work surface provides a convenient work shelf utility area at the front of the rack. It can be used as a writing space or to hold accessories.

  • The depth of the work surface is adjustable from 387 mm (15.24 in) to 550 mm (21.5 in) long surface
  • Includes all mounting hardware