Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E4455AZ PDU for 1.6 and 2.0 m Racks, 100-120V

Product Status: Obsolete
This product is no longer available

No replacement found for this product.

Description

The Keysight E4455AZ power distribution unit (PDU) conveniently supplies 100-120 volt power to equipment in an E3661B 1.6 m or E3662B 2.0 m rack. A maximum of two PDUs can be installed on a single rack. The Keysight E7685AZ PDU installation kit is needed to add the first PDU to a rack. The installation kit can mount two PDU´s, so only one kit is needed per rack. The PDU mounts vertically behind the rack's rear column and does not reduce vertical mounting space in the rack.

  • 100-120 Volt, single phase, 16 Amps max
  • Power cord: 2 m (78.7 in) long with 5-20P non-locking North American plug
  • 9 NEMA 5-15R Receptacles
  • 1 IEC-320 C13 Receptacle (for extractor fan or other use)
  • Circuit breakers are provided on both hot and neutral lines
  • Lighted master power switch (low voltage, controls power relay)
  • UL / CSA Standards approved