Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E5339A Mictor Probe-Low Voltage, with 40-pin Cable Connectors

Product Status: Discontinued | Currently Supported
This product is no longer available

No replacement found for this product.

Key Features & Specifications

Notice to EU customers: This product is no longer available due to lack of compliance with EU RoHS directive 2011/65/EU. Keysight will continue service and support to the end of worldwide support life.

Signal Access

  • 34 channels: 32 single-ended data, 2 single-ended clock

Probe Performance

  • 3.0 pF equivalent load capacitance
  • Equivalent to the logic analyzer data rate the probe is attached to
  • Measure signals with as little as 250 mV p-p signal amplitude

Connectivity

  • Provides convenient, reliable connection to target through Mictor connector
  • Mictor connector is easy to incorporate into your design, Keysight number 1252-7431 or AMP number 2-767004-2
  • Can be used with support shroud

Compatible With:

  • Logic analyzers with 40-pin cable connectors Logic Analyzer Cable Connectors
  • Support shrouds available for board thickness to 0.12 inches
  • 38-pin Mictor footprint

Description

The Keysight E5339A Mictor probe provides a convenient and reliable connection to your target through a Mictor connector designed into your target. Route your signals of interest to the location containing the Mictor connector and when you are ready to measure these signals simply plug-in the Mictor probe. These probes can be used with a support shroud in environments where accidental unplugging of the probe is a concern. This probe can be used with any Keysight logic analyzer with a 40-pin cable connector.

 

  • Minimum signal amplitude as small as 250mV p-p
  • 34 channels, single-ended clock and data
  • Small, 3.0pf, equivalent load capacitance
  • Capable of data rates up to 600Mb/s (maximum rate dependent on analyzer used)
  • Small connector is easy to incorporate into your design
  • Keysight number 1252-7431 or AMP number 2-767004-2
  • Support shrouds available for board thickness to 0.120 inches