Here’s the page we think you wanted. See search results instead:


Contact an Expert

E4432B-405 Signal Studio for 802.11b WLAN

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

  • Create 802.11g CCK mandatory mode test signals
  • Formats available: CCK, PBCC, DBPSK, DQPSK
  • Configure payload MAC header and enable/disable FCS
  • Selectable scramble mode: on, off or preamble only
  • Selectable burst shape: rectangular, linear, or cosine
  • Generate framed or unframed data sequences
  • Baseband signal filtering: rectangular, Gaussian, or root cosine
  • Plot I/Q signals, spectrum, and CCDF curve
  • Supports user data files


Signal Studio for 802.11b WLAN is a Windows-based software utility that simplifies the creation of 802.11b waveforms. It is intended for use with the E443xB ESG signal generator's dual arbitrary waveform generator (Option UND).

Configuring and building 802.11b WLAN waveforms is made possible via Signal Studio's easy-to-use graphical interface. The configured I/Q waveform, along with basic instrument settings, is downloaded to the E443xB ESG signal generator which then automatically begins generating the modulated RF signal.

Download Signal Studio to a PC to evaluate the signal configuration and plotting capabilities of the software. A license key is required to load the signals created by the software into the E443xB ESG signal generator. The license key can be ordered through your sales engineer or the nearest sales office, which can be found at