Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

16007A Alligator Clip Leads

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Key Features & Specifications

  • DUT Size: Lead diameter <4mm
  • DUT Connection: 4 terminal
  • Cable Length (approx.): 40cm
  • Weight (approx.): 20g

Description

Discontinuance Notice: This product has been discontinued as of May 1, 2006. End of support life for this product will be May 1, 2011.

The 16007A/B is designed for standard Four-Terminal measurements. Each pair of test leads has a separate alligator clip for voltage and current terminals. The 16007A is furnished with red covers.