Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E1851A Test Set Verify Program

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Key Features & Specifications

  • Determines the test set model automatically.
  • Test a multitude of test sets.
  • Flexible band and channel selection.
  • Faster than manual testing.
  • Tests analog/digital, generator/analyzer.

Description

Test Set Verify was designed to test the functionality of several of the popular Keysight Technologies and Hewlett-Packard Communications Test Sets. Test sets covered are the 8920B, 8924C, 8922M/P, E8285A, and 8960 Series 10. All formats in each test set are tested - analog, GSM, AMPS/136 (TDMA), and CDMA in both the cellular and PCS bands.

Test Set Verify is easy to learn. It automatically finds out what is connected and whether the signal generator and spectrum analyzer are compatible. We supply a set of automatic procedures with predefined channels that are tested. With a simple built-in editor, you can easily test channels that match those you use in production testing.