Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

16380A Standard Air Capacitor Set (1pF to 1000pF)

Sold By:

Configuration typique  

Configuration typique

16380A Ensemble de condensateurs standard

  • R-51B-001-C Garantie de réparation dans les laboratoires Keysight- 1 an
  • 16380A-0B0 Download the Product Manual from the Keysight website

Configure

Prices for: France

* Les prix sont susceptibles de fluctuer sans préavis. Pour obtenir un prix ou un devis, veuillez cliquer sur « Request Price » ou appeler le 0805 980333.

16380A-ABA Printed manual, English

Contact Keysight for option pricing.

R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-016-3 Keysight Calibration + Uncertainties + Guardbanding - 3 years
R-50C-016-5 Keysight Calibration + Uncertainties + Guardbanding - 5 years

Contact Keysight for option pricing.

Related Products & Solutions

  • E4980A Precision LCR Meter E4980A Precision LCR Meter, 20 Hz to 2 MHz 

    E4980A Precision LCR Meter, 20 Hz to 2 MHz

    • Frequency: 20 Hz to 2 MHz
    • +/- 0.05 % basic accuracy
    • Built-in 40V DC Bias, 20 Vrms test signal (Option 001)
    • 40 A DC support (Option 002) with the 42841A Bias Current Source
    • Rdc measurements (Option 200)

  • no image available E4980AL Precision LCR Meter 20 Hz to 300 kHz/500 kHz/1 MHz 

    E4980AL Precision LCR Meter 20 Hz to 300 kHz/500 kHz/1 MHz

    • Frequency: 20 Hz to 300 kHz/500 kHz/1 MHz
    • +/- 0.05 % basic accuracy
    • 100 uV to 2 Vrms, 1 uA to 20 mA variable test signal
    • DC bias 1.5/2 V
    • Rdc measurements

  • E4981A Capacitance Meter Image E4981A Capacitance Meter 

    E4981A Capacitance Meter

    • Frequency: 120 Hz/1 kHz/1 MHz (option 001), 120 Hz/1 kHz (option 002)
    • Ceramic capacitor testing for the production lines
    • Accurate C-D testing: 0.07%, 0.0005
    • High speed measurement: 2.3 ms (1 MHz), 3.0 ms (1 kHz), 11.0 ms (120 Hz)

  • no image available E4990A Impedance Analyzer, 20 Hz to 10/20/30/50/120 MHz 

    E4990A Impedance Analyzer, 20 Hz to 10/20/30/50/120 MHz

    • Frequency: 20 Hz to 10/20/30/50/120 MHz
    • ±0.08% (typical ±0.045%) basic accuracy
    • 25 mΩ to 40 MΩ wide impedance measurement range
    • Test signal level: 5 mVrms to 1 Vrms, 200 uArms to 20 mArms