Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

15443A Matched Cable Pair

Sold By:

Starting From US$ 1,137

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Products & Solutions

  • 8133A Product Photograph 8133A Pulse Generator, 3 GHz [Obsolete] 

    8133A Pulse Generator, 3 GHz [Obsolete]

    The Keysight 8133A Pulse Generator makes an outstanding contribution through high resolution, very low jitter, and very fast linear transitions.

  • 81200 Product Photograph 81200 Data Generator/Analyzer Platform [Discontinued] 

    81200 Data Generator/Analyzer Platform [Discontinued]

    Data sheet for the Keysight 81200 data generator/analyzer platform ( E4840A, E4849A and E48xxA modules)

  • 81130A Pulse Data Generator 81130A Pulse Data Generator, 400/660 MHz and 1.32 Gb/s [Discontinued] 

    81130A Pulse Data Generator, 400/660 MHz and 1.32 Gb/s [Discontinued]

    • 400/660 MHz / 1.32Gbit/s precision single-/dual-channel Pulse Data Generator
    • Offers better delay than the 81110A.
    • Offers better width accuracy than the 81110A