This matched cable pair consists of two cables SMA (m) to SMA (m) which are matched in propagation delay within 25 ps.

HIGHLIGHTS

  • SMA (m) to SMA (m)
  • matched in propagation delay within 25 ps

The Keysight 15443A matched cable pair consists of two cables SMA (m) to SMA (m) which are matched in propagation delay within 25 ps.

 

Extend the Capabilities of Your Product

Want help or have questions?