Here’s the page we think you wanted. See search results instead:


Contact an Expert

34172A DMM Calibration Short

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:


The Keysight 34172A DMM calibration short is a set of two shorts which provide a convenient and reliable method to apply a short to the input connectors of the multimeter. Terminals are made of low-thermal copper alloys to minimize thermally-induced voltages caused by dissimilar metals.

The Keysight 34172A is compatible with the Keysight 34401A DMM.

  • Short: #24 AWG plated copper wire
  • Terminals: low-thermal copper alloys
  • Termination: five shrouded banana plugs
  • Quantity: 2