Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

86211A Adapter Kit, Type-N and Type-F, 75 ohm, DC to 2 GHz

Sold By:

Starting From US$ 447

Typical Configuration  

Typical Configuration

86211A 75-ohm Type F accessory kit

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Type

  • Adapters included: 1250-2350 , 1250-2368, 1250-2369
  • Storage case

Description

The Keysight 86211A adapter kit contains three Type-N to Type-F 75 ohm instrument-grade adapters, necessary when measuring Type-F devices on network analyzer with Type-N ports.

The kit includes: one 1250-2350 Adapter, dc to 2 GHz, type-F female to type-F female, one 1250-2368 Adapter, type-N female to type-F male, and one 1250-2369 type-N male to type-F male.