Designed for impedance evaluations of bottom electrode SMDs and supports sizes from 1005 (mm) to 3225 (mm)

HIGHLIGHTS

The 16197A is designed for impedance evaluations of bottom electrode SMDs. It achieves stable frequency characteristics up to 3 GHz and provides highly repeatable measurements. The Keysight 16197A supports various SMD sizes, as small as 1005 (mm)/0402 (inch) and as large as 3225 (mm)/1210 (inch). Accommodation of the 0603 (mm)/0201 (inch) size is available with option 001.

Learn more about Accessories
 

 

Frequently Asked Questions

A surface-mount device (SMD) refers to a type of electronic component designed to directly mount onto a printed circuit board (PCB). Modern electronic devices and systems use SMD resistors, capacitors, transistors, diodes, and integrated circuits (ICs) to optimize for both size and performance. Due to their smaller size and greater reliability, SMDs allow for more compact and densely packed circuit designs.

Similar to other components, SMDs require the following tools for impedance measurements and parametric testing:

  • Multimeters: Provides basic measurements of voltage, current, and resistance.
  • LCR meters: Conduct parametric tests on electronic components to measure device inductance (L), capacitance (C), and resistance (R).
  • Oscilloscopes: Captures and display voltage as a waveform, showing how it changes over time.
  • Spectrum Analyzers: Analyzes the frequency spectrum of electrical signals to identify their composition.
  • Network Analyzers: Measures electrical network parameters, such as S-parameters, necessary for RF and high-speed digital circuit design.

Engineers need additional fixtures, like the bottom electrode SMD test fixture, to connect the device to the instrument for the SMD tests.

Engineers most commonly use benchtop or handheld multimeters, capacitance meters, LCR meters to perform parametric measurements on SMDs. An SMD tester, often referred to as SMD tweezers, is a specialized fixture designed for testing the electrical properties of SMDs while offering better noise immunity than separate probes.

Learn more about the SMD tweezers used with the U1700 handheld capacitor and handheld LCR meter here: U1782B SMD Tweezer.

Extend the Capabilities of Your Product

Want help or have questions?