Designed for impedance evaluations of bottom electrode SMDs and supports sizes from 1005 (mm) to 3225 (mm)

HIGHLIGHTS

The 16197A is designed for impedance evaluations of bottom electrode SMDs. It achieves stable frequency characteristics up to 3 GHz and provides highly repeatable measurements. The Keysight 16197A supports various SMD sizes, as small as 1005 (mm)/0402 (inch) and as large as 3225 (mm)/1210 (inch). Accommodation of the 0603 (mm)/0201 (inch) size is available with option 001.

Learn more about Accessories
 

 

Extend the Capabilities of Your Product

Want help or have questions?