- Home
- Products and Services
- Accessories
- Test Fixtures and Test Sets
- 16197A Bottom Electrode SMD Test Fixture
16197A Bottom Electrode SMD Test Fixture
Designed for impedance evaluations of bottom electrode SMDs and supports sizes from 1005 (mm) to 3225 (mm)
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Designed for impedance evaluations of bottom electrode SMDs and supports sizes from 1005 (mm) to 3225 (mm)
HIGHLIGHTS
The 16197A is designed for impedance evaluations of bottom electrode SMDs. It achieves stable frequency characteristics up to 3 GHz and provides highly repeatable measurements. The Keysight 16197A supports various SMD sizes, as small as 1005 (mm)/0402 (inch) and as large as 3225 (mm)/1210 (inch). Accommodation of the 0603 (mm)/0201 (inch) size is available with option 001.
Learn more about Accessories
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility