Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

34136A High Voltage Probe

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Key Features & Specifications

Probe Characteristics:

  • Multimeter impedance: 10 MΩ
  • Typical DC Accuracy, 2% from 1 kV to 20 kV, 3% to 40 kV
  • Typical AC Accuracy, 5% at 60 Hz; derates with frequency to -3 dB at 300 Hz
  • Input resistance: 1000 MΩ
  • Maximum voltage, 40 kVDC
  • Length: cable is 1 meter
  • Termination: shrouded banana plugs and ground clip

Description

The Keysight 34136A high voltage probe can be used with multimeters having an input resistance of 10 MΩ. The probe is a 1000:1 divider which extends a voltmeter's measurement capability to 40 kVDC. Included with the 34136A are a flat probe tip and nut, hook probe tip and a bag.

The Keysight 34136A is compatible with Keysight Digital Multimeters that have 10 MΩ Input Impedance such as the 34460A, 34461A, 34401A, 34410A, 34411A, L4411A and 34405A.  These DMMs have 1 MΩ input impedance for the ACV function. The 34136A is a 2000:1 divider for the ACV function.

For more information about Keysight test leads and probes for multimeters, please visit Multimeter Test Leads and Probes.