Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N4000A SNS Series Noise Source 10 MHz to 18 GHz (ENR 6 dB)

Sold By:

Base Price Rs 255,430

Typical Configuration  

Typical Configuration

N4000A 10 MHz to 18 GHz SNS Noise Source nominal ENR 6dB (MAIN)

  • N4000A-100 APC 3.5(m) connector
  • N4000A-A6J ANSI Z540-1-1994 Calibration
  • R-51B-001-C Return to Keysight Warranty - 1 year
  • N4000A-002 5-foot (1.5 m) SNS noise source cable

Configure

Prices for: India

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Configure

N4000A-001 Type-N (m) connector
N4000A-002 5-foot (1.5 m) SNS noise source cable
N4000A-A6J ANSI Z540-1-1994 Calibration
N4000A-ABA English user manual, printed

Contact Keysight for option pricing.

R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-5C Extended Warranty - Return to Keysight - 5 years

Contact Keysight for option pricing.

Related Products & Solutions

  • no image available NFA Series Noise Figure Analyzers 

    NFA Series Noise Figure Analyzers

    The only dedicated 1 box noise figure analyzer in the market, offering solutions from 9 kHz to 40 GHz. Extend this solution to 110 GHz with special block downconverters.

  • no image available SNS Noise Source Cables 

    SNS Noise Source Cables

    This range of compatible cables enables the use of SNS noise sources with the new NFA Series of noise figure analyzers. These cables cover various lengths up to 20 feet, (6.1m).