Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N2774A 50 MHz Current Probe

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

  • Flat bandwidth - dc to 50 MHz
  • Low noise - <2.5 mA rms
  • Low circuit insertion loss
  • Can be used with any oscilloscope having a BNC input

Description

Compatible with any scope or voltage measuring instruments with BNC input, the Keysight N2774A is a high bandwidth, active current probe that offers an accurate and reliable solution for measuring dc and ac currents. The probe uses a hybrid technology that includes a Hall effect sensor, which senses the dc current, and a current transformer, which senses the ac current, making it unnecessary to make an electrical connection to the circuit.

 

  • Flat bandwidth - dc to 50 MHz
  • Low noise - <2.5 mA rms
  • Low circuit insertion loss
  • Can be used with any oscilloscope having a high-impedance BNC input
  • Companion power supply N2775A (2x 12 Vdc output) lets you connect two N2774As to a single power supply
  • Select the 1147A for AutoProbe interface version of 50MHz current probe