Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E2060D HTBasic for Windows

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Description

For information regarding the transition of HTBasic to TransEra please go to www.htbasic.com/transition. For sales and support contact TransEra at www.htbasic.com.

The Keysight E2060D HTBasic for Windows brings the power and ease-of-use of the popular HP BASIC (also knows as Rocky Mountain BASIC) to the PC and the Microsoft Windows operating system.

In addition to the traditional HTBasic Legacy Editor, HTBasic for Windows includes a new windows-style editor with cut, copy and paste, undo and redo, bookmarks, user-definable fonts, keyword colors, colored syntax error identification, and the ability to turn line numbering on or off for programming ease.

HTBasic for Windows also includes both HTBasic Legacy products: HTBasic for DOS and HTBasic for Windows (3.1 support). Diskette creation utilities are included to create diskettes for running these old Legacy versions on machines without a CD-ROM drive.

A full range of services are available for HT BASIC for Windows. A volume discount license (E2066D) is available and contains a license-only with additional serial numbers. To order call 1 800 454 4844 in the US or your local Keysight office found under Contact Us tab on the top navigation bar. 

  • New windows-style editor, new Windows graphical user interface and new integrated debugger that speeds development.
  • Easy to learn and use textual programming language
  • Powerful graphics commands to display data
  • HTBasic for Windows Requirements
  • CPU: 486/ Pentium
  • Operating system: Microsoft Windows 95/98/NT 4.0/2000
  • Hardware: 30 MB free disk space, 32 MB system RAM, CD-ROM drive
  • HTBasic Legacy Version Requirements
  • CPU: 386/486/Pentium
  • Operating system: DOS 3.x or later, Windows 3.1 (requires Win32s, which is included), Windows 95/98/NT 4.0/2000
  • Memory: 4 MB free disk space, 8 MG system RAM
  • I/O Cards Supported
  • GPIB (IEEE-488): For the most accurate and up-to-date listing, please go to http://www.htbasic.com/support/gpib.html or call your nearest Keysight Sales Office.
  • http://www.htbasic.com/support/gpib.html 
  • Serial: Windows-compatible serial interfaces
  • GPIO: Keysight E2075A General Purpose I/O card TransEra Model 600
  • SRM: TAMS E2085G
  • Windows is a U.S. registered trademark of Microsoft Corporation