Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E9326A E-Series Peak and Average Power Sensor, 50 MHz to 18 GHz

Sold By:

Starting From US$ 3,084

Typical Configuration  

Typical Configuration

E9326A Peak and average Power Sensor, 50 MHz to 18 GHz, 1.5 MHz bandwidth

  • R-51B-001-Z Return to Keysight Warranty - 3 years
  • W4100-3MW Warranty, 3mth for included accessories

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • 1.5 MHz video bandwidth, ideal for Bluetooth® and cdmaOne applications
  • Fast measurement speed, up to 1000 corrected readings per second, via the GPIB
  • Wide dynamic range
  • Calibration factors, linearity, temperature and bandwidth correction stored in EEPROM
  • Precision type-N connector as standard
  • Operates with the EPM-P (E4416A/ 17A) series and P-Series (N1911A/ 12A) power meters

Description

The E9326A diode power sensor has a 1.5 MHz video bandwidth and is ideal for time-gated peak, average and peak-to-average ratio power measurements on TDMA and CDMA wireless formats such as Bluetooth.

Read the Data Sheet

1xEV-DO wireless systems — simplify development, verification, and manufacturing with the EPM-P power meters and E9320 E-Series power sensors Measurement Tip

Bluetooth and the Bluetooth logos are trademarks owned by Bluetooth SIG, Inc., U.S.A. and licensed to Keysight Technologies, Inc.

Keysight Technologies F and S Award Logo