Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E4416A EPM-P Series Single Channel Power Meter

Sold By:

Typical Configuration  

Typical Configuration

E4416A Power Meter - EPM-P series, single channel

  • E4416A-001 Front panel input sensor and reference calibration connector
  • E4416A-005 Include power sensor cable, E9288A length 5-ft (1.5m)
  • R-51B-001-Z Return to Keysight Warranty - 3 years
  • W4100-3MW Warranty, 3mth for included accessories

Configure

Prices for: Malaysia

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • 20 Msample/s per second sampling rate for reliable continuous and single shot measurements on wide bandwidth signals
  • Time-gated and free run power measurements
  • Free ´Analyzer Software´ software for complete pulse and statistical analysis, software is located ´In the Library´
  • 8 pre-defined wireless configurations (GSM, EDGE, NADC, iDEN, Bluetooth™, IS-95 CDMA, W-CDMA and cdma2000)

Description

The E4416A single channel EPM-P series power meter, for peak, average, peak-to-average ratio and time-gated measurements, using the E9320 peak and average power sensors.

  • 20 Msample/s per second sampling rate for reliable continuous and single shot measurements on wide bandwidth signals
  • Time-gated and free run power measurements
  • Free 'Analyzer Software' software for complete pulse and statistical analysis, software is located 'In the Library'
  • 8 pre-defined wireless configurations (GSM, EDGE, NADC, iDEN, Bluetooth™, IS-95 CDMA, W-CDMA and cdma2000)

1xEV-DO wireless systems — simplify development, verification, and manufacturing with the EPM-P power meters and E9320 E-Series power sensors Measurement Tip

Need to connect this instrument to your PC? View our wide range of GPIB, USB and Instrument Control products

Automate and perform data analysis on your test system easily with Keysight VEE Pro

Can’t find what you’re looking for? Try our special option.

Keysight Technologies F and S Award Logo