Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

85033E Standard Mechanical Calibration Kit, DC to 9 GHz, 3.5 mm

Sold By:

Starting From US$ 3,531

Typical Configuration  

Typical Configuration

85033E Standard mechanical calibration kit, DC to 9 GHz, 3.5 mm

  • 85033E-100 Adds 3.5mm female to female adapter
  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • DC to 9 GHz frequency range

Description

The Keysight 85033E calibration kit contains precision 3.5mm standards used to calibrate Keysight network analyzers. Standards include fixed terminations, open circuits, and short circuits in both sexes. A torque wrench is also included for proper connection. This kit is specified from dc to 9 GHz.

Options are available to add 3.5 mm female to female, 3.5 mm male to male and 3.5 mm female to male adapters. Other options add four 3.5mm to type-N adapters or four 3.5 mm to 7 mm adapters.