Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

85032F Standard Mechanical Calibration Kit, DC to 9 GHz, Type-N, 50 ohm

Sold By:

Starting From US$ 2,318

Typical Configuration  

Typical Configuration

85032F Standard mechanical calibration kit, DC to 9 GHz, type-N, 50 ohm

  • 85032F-1A7 Calibration + Uncertainties + Guardbanding (Not Accredited)
  • 85032F-500 Add four 7mm to type-N 50-Ohm adapters
  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • DC to 9 GHz frequency range

Description

The Keysight 85032F calibration kit contains precision 50 ohm type-N standards used to calibrate Keysight network analyzers. Standards include fixed terminations, open circuits, and short circuits in both sexes. This kit is specified from dc to 9 GHz.

Options are available to add type-N female to female, type-N male to male and type-N female to male adapters. Another option also exists to add four type-N to 7 mm adapters.