Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 9,422

Typical Configuration  

Typical Configuration

V8486A Power Sensor, waveguide, 50 to 75 GHz , -30 to +20 dBm

  • V8486A-100 V-Band power sensor, 50 to 75 GHZ , -30 to +20 DBM
  • R-51B-001-Z Return to Keysight Warranty - 3 years
  • W4100-3MW Warranty, 3mth for included accessories

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Excellent SWR for reducing mismatch uncertainty
  • 50 MHz calibration port
  • Accurate calibration and traceability to US National Institute of Standards and Technology (NIST) millimeter-wave sensor calibration
  • Compatible with EPM (new N1913A/ 14A, E4418B/ 19B), EPM-P (E4416A/ 17A) and P-series (N1911A/ 12A) power meters, plus the E1416A VXI and discontinued 70100A and 43X power meter
  • Accurate average power measurements over -30 to +20 dBm
  • Frequency range 50 GHz to 75 GHz
  • Diode power sensing element

Description

The V8486A waveguide power sensor measures average power over the frequency range 50 GHz to 75 GHz and power range -30 to +20 dBm.

Can’t find what you’re looking for? Try our special option.

Keysight Technologies F and S Award Logo

Related Industries & Technologies