Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

V281B Coaxial Waveguide Adapter, 1.85 mm (m), 50 to 67 GHz

Sold By:

Starting From CA$ 3,581

Typical Configuration  

Typical Configuration

V281B Coaxial to Waveguide Adapter, 1.85 mm male to WR-15, 50-67 GHz

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: Canada (English)

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Superior RF Performance

  • Maximum SWR: 1.22

Features

  • Waveguide Designator: EIA WR-15
  • Flange Designator: UG-385/U

Description

The Keysight V281B adapter transforms waveguide transmission line into 50-ohm coaxial line. Power can transmitted in either direction, and each adapter covers the full frequency range of its waveguide band with SWR less than 1.3.