Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

R486A Waveguide Thermistor Mount, R-Band

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Description

The Keysight R486A provides high efficiency and good match are characteristic of the R486A waveguide thermistor mounts. Used in conjunction with the 432A power meter, they provide high accuracy even in routine power measurements. These thermistor mounts are temperature compensated for low drift, even in the presence of thermal shocks, permitting measurement of microwave power as low as one microwatt. Each mount contains data showing calibration factor and effective efficiency at six frequencies, directly traceable to the U.S. National Institute Standards and Technology (NIST) at those frequencies where NIST provides calibration service.

  • High accuracy even in routine power measurements
  • Temperature compensated for low drift
  • Measures microwave power as low as one microwatt
  • Shows calibration factor and effective efficiency at six frequencies
  • Frequency Range: 26.5 to 40 GHz
  • Maximum SWR: 2.0
  • 1 year standard warranty