Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

R382A Waveguide Variable Attenuator

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Key Features & Specifications

  • Frequency range: 26.5 to 40 GHz
  • Maximum SWR: 1.15
  • Attenuation accuracy: ± 0.2% or 0.1 dB (whichever is greater)
  • Attenuation range: 0 to 50 dB
  • Maximum power (CW): 1 Watt
  • Waveguide desgnator: EIA WR-28 MIL-W-85/3-008
  • Flange designator: UG-599/U MIL-F-3922/54C-003

Description

The Keysight R382A waveguide variable attenuator has an attenuation value that depends on the rotation angle of the resistive card, rather than on the resistivity value of the attenuating material. Therefore, it is insensitive to changes in temperature and humidity which can affect the resistive card of ordinary adjustable flap attenuators. The attenuation value is highly accurate and is stable from 0 to 50 dB. The instrument features large, easy-to-read dials, and can handle considerable microwave power.

  • Frequency range: 26.5 to 40 GHz
  • Maximum SWR: 1.15
  • Attenuation accuracy: ± 0.2% or 0.1 dB (whichever is greater)
  • Attenuation range: 0 to 50 dB
  • Maximum power (CW): 1 Watt
  • Waveguide desgnator: EIA WR-28 MIL-W-85/3-008
  • Flange designator: UG-599/U MIL-F-3922/54C-003