Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

R347B Millimeter-Wave Noise Source, R-band, 26.5 to 40 GHz

Sold By:

Configure

Prices for: Malaysia

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

R347B-ABA English user manual, printed

Contact Keysight for option pricing.

R-51B-001-5C Extended Warranty - Return to Keysight - 5 years

Contact Keysight for option pricing.

Related Products & Solutions

  • N2002A Noise Source Test Set N2002A Noise Source Test Set, 10 MHz to 26.5 GHz 

    N2002A Noise Source Test Set, 10 MHz to 26.5 GHz

    • Reduces noise figure uncertainty
    • Operates over a frequency range of 10 MHz to 26.5 GHz
    • Results traceable to national standard
    • Full calibration of all Keysight SNS and 346 noise sources

  • N2002A Noise Source Test Set U1831C USB Smart Noise Source, 10 MHz to 26.5 GHz, nominal ENR 15 dB 

    U1831C USB Smart Noise Source, 10 MHz to 26.5 GHz, nominal ENR 15 dB

    • USB smart noise source
    • 10 MHz to 26.5 GHz frequency range
    • Improve your setup time with automatic download and storage of ENR Data
       

  • no image available NFA Series Noise Figure Analyzers 

    NFA Series Noise Figure Analyzers

    The only dedicated 1 box noise figure analyzer in the market, offering solutions from 9 kHz to 40 GHz. Extend this solution to 110 GHz with special block downconverters.

  • no image available SNS Series Noise Sources 

    SNS Series Noise Sources

    • Works in conjunction with the NFA Series of noise figure analyzers to simplify measurement set-up and improve accuracy and reliability, automatically downloading electronically stored calibration data
    • Available as a post-purchase upgrade