Here’s the page we think you wanted. See search results instead:


Contact an Expert

R281A Coaxial Waveguide Adapter, 2.4 mm (f), 26.5 to 40 GHz

Sold By:

Base Price Rs 126,168

Typical Configuration  

Typical Configuration

R281A Coaxial to Waveguide Adapter, 2.4 mm female to WR-28, 26.5 to 40 GHz

  • R-51B-001-C Return to Keysight Warranty - 1 year


Prices for: India

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Superior RF Performance

  • Maximum SWR: 1.13


  • Waveguide Designator: EIA WR-28 MIL-W-85/3-009
  • Flange Designator: UG-599/U MIL-F-3922


The Keysight R281A adapter transforms waveguide transmission line into 50-ohm coaxial line. Power can transmitted in either direction, and each adapter covers the full frequency range of its waveguide band with SWR less than 1.3.