HIGHLIGHTS

The Keysight Q347B noise source covers a 33 to 50 GHz frequency range. This waveguide noise source allows you to make accurate and convenient noise figure measurements on millimeter-wave devices. The Q347B provides highly precise broadband noise at the input of the system or component under test. The noise figure meter then processes the ON/OFF ratio of noise power present in the system IF, and provides an accurate reading of noise figure and gain. The Q347B noise source has remarkable ENR stability over time, which allows longer recalibration cycles and more accurate noise figure measurements.

  • Performance and reliability at millimeter-wave frequencies
  • Excellent ENR stability over time
  • Low SWR

Key Specifications

Maximum Frequency
50 GHz
Maximum Frequency
50 GHz
View More
ENR Automatic Download:
No
Excess Noise Ratio (ENR):
6-13 dB
Frequency Range:
33 GHz to 50 GHz
Maximum Frequency:
50 GHz
Minimum Frequency:
33 GHz
Minimum Frequency Range:
33 GHz
Temperature Compensation:
No
Works with:
NFA, X-Series (PXA, MXA)

Standard Configurations

Q347B Millimeter-Wave Noise Source

Interested in a Q347B?

Want help or have questions?