- Accessories
- Adapters and Connectors
- Q281B Waveguide to 2.4 mm (m) Adapter, Q-Band, 50GHz
Q281B Waveguide to 2.4 mm (m) Adapter, Q-Band, 50GHz
Transform a waveguide transmission line into a 50 Ω coaxial line with a maximum SWR of 1.17
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Transform a waveguide transmission line into a 50 Ω coaxial line with a maximum SWR of 1.17
HIGHLIGHTS
Superior RF Performance
- Maximum SWR: 1.17
Features
- Waveguide Designator: EIA WR-22 MIL-W-85/3-013
- Flange Designator: UG-383/U MIL-F-3922/67B-013
- Coaxial Connector: 2.4 mm male
The Keysight Q281B is a 2.4 mm male to WR-22 waveguide adapter that operates in the 33 to 50 GHz frequency range. These adapters transform waveguide transmission lines into 50 ohm coaxial lines. Power can be transmitted in either direction, and each adapter covers the full frequency range of its waveguide band with SWR less than 1.3.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility