Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E9304A E-Series Average Power Sensor

Sold By:

Starting From US$ 2,263

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Refer to the E9301A for standard power sensor features
  • Low frequency coverage (9 kHz to 6 GHz) for EMC/EMI test applications such as the radiated immunity test (IEC61000-4-3)
  • High sensitivity (-60 to +20 dBm) and fast measurement speed to reduce the time taken to calibrate radiated field uniformity and EMC/EMI test receivers
  • Measure transmitter power and receiver sensitivity at Very Low Frequency (VLF) to microwave frequencies
  • Special option available to 18 GHz
  • Compatible with EPM (new N1913A/ 14A, E4418B/ 19B), EPM-P (E4416A/ 17A) and P-series (N1911A/ 12A) power meters

Description

The E9304A diode power sensor measures average power over the frequency range 9 kHz to 6 GHz and power range -60 to +20 dBm. This sensor is ideal for very low frequency (VLF) power measurements.

Can’t find what you’re looking for? Try our special options.

Read the Product Overview

Keysight Technologies F and S Award Logo