Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 2,188

Typical Configuration  

Typical Configuration

E9301H Power Sensor-Average, 10 MHz to 6 GHz, -50 to +30 dBm

  • R-51B-001-Z Return to Keysight Warranty - 3 years
  • W4100-3MW Warranty, 3mth for included accessories

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Measure the average power of all modulation formats
  • Wide dynamic range power measurements from -50 dBm to +30 dBm
  • 10 MHz to 6 GHz frequency coverage for Wireless Comms formats
  • Low SWR for reducing mismatch uncertainty
  • Calibration factors, linearity and temperature compensation data stored in EEPROM
  • Compatible with EPM (new N1913A/ 14A, E4418B/ 19B), EPM-P (E4416A/ 17A) and P-series (N1911A/ 12A) power meters

Description

The E9301H diode power sensor measures average power over the frequency range 10 MHz to 6 GHz and power range -50 to +30 dBm (80 dB dynamic range).

Can’t find what you’re looking for? Try our special options.

Read the Product Overview

Keysight Technologies F and S Award Logo