Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

E9301A E-Series Average Power Sensor

Sold By:

Configuration typique  

Configuration typique

E9301A Détecteur de puissance moyenne, 10 MHz à 6 GHz, -60 à +20 dBm

  • R-51B-001-Z Garantie de réparation dans les laboratoires Keysight- 3 ans
  • W4100-3MW Warranty, 3mth for included accessories

Configure

Prices for: France

* Les prix sont susceptibles de fluctuer sans préavis. Pour obtenir un prix ou un devis, veuillez cliquer sur « Request Price » ou appeler le 0805 980333.

Key Features & Specifications

  • Measure the average power of all modulation formats
  • Wide dynamic range (-60 dBm to +20 dBm) and frequency range 10 MHz to 6 GHz
  • High maximum power specification
  • Low SWR for reducing mismatch uncertainty
  • Calibration factors linearity and temperative compensation data stored in EEPROM
  • Fast measurement speeds (up to 400 readings per second with the Keysight E4416A)
  • Compatible with EPM (new N1913A/ 14A, E4418B/ 19B), EPM-P (E4416A/ 17A) and P-series (N1911A/ 12A) power meters

Description

The E9301A diode power sensor measures average power over the frequency range 10 MHz to 6 GHz and power range -60 to +20 dBm (80 dB dynamic range).

Can’t find what you’re looking for? Try our special options.

Read the Product Overview

Keysight Technologies F and S Award Logo