Highlights

The Keysight E9300B diode power sensor measures average power over the frequency range 10 MHz to 18 GHz and power range -30 to +44 dBm (74 dB dynamic range).

  • measures the average power of all modulation formats
  • wide dynamic range power measurements from -30 to +44 dBm
  • frequency range 10 MHz to 18 GHz
  • low SWR for reducing mismatch uncertainty
  • calibration factors, linearity, and temperature compensation data stored in EEPROM
  • compatible with EPM (N1913A / 14A, E4418B / 19B), EPM-P (E4416A / 17A), and P-series (N1911A / 12A) power meters
E9300B E-Series Average Power Sensor

Interested in an E9300B?

Featured Resources

View All Resources

View All Resources

Want help or have questions?