HIGHLIGHTS

  • Measure the average power of all modulation formats
  • Wide dynamic range (-60 dBm to +20 dBm) and frequency range 10 MHz to 18 GHz
  • High maximum power specification
  • Low SWR for reducing mismatch uncertainty
  • Calibration factors, linearity and temperature compensation data stored in EEPROM
  • Fast measurement speeds (up to 400 readings per second with the E4416A)
  • Compatible with EPM (N1913A/ 14A, E4418B/ 19B), EPM-P (E4416A/ 17A) and P-series (N1911A/ 12A) power meters
E9304A Average Power Sensor

Interested in a E9300A?

Featured Resources for E9300A E-Series Average Power Sensor

View All Resources

View All Resources

Want help or have questions?