Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E4418B EPM Series Single-Channel Power Meter

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

1CM007A
Rackmount Flange Kit 88.1mm H (2U) - Brackets, Lock Link for Side-by-Side Mount 

Rackmount Flange Kit 88.1mm H (2U) - Brackets, Lock Link for Side-by-Side Mount

1CM007A
Brackets, lock link for side-by-side mount
34131A
Transit Case 

Transit Case

34131A
The Keysight 34131A is a transit case. This heavy-duty hard cover carrying case is constructed from rugged A.B.S. and has a rubber-grip, steel handles and steel latches.
34161A
Accessory Pouch 

Accessory Pouch

34161A
The Keysight 34161A Cordura pouch fits on top of the Keysight 34401A and 34420A mulitmeters, as well as the 34970A Data Acquistion/Switch Unit.

Related Products & Solutions

  • E9287A Spare Battery E9287A Spare Battery [Obsolete] 

    E9287A Spare Battery [Obsolete]

    The Keysight E9287A spare battery is for use with the EPM Power Meters option 001 and the EPM-P Power meters option K01.

  • no image available E9300 Average Power Sensors 

    E9300 Average Power Sensors

    • Operates with the EPM, EPM-P and P-series power meters
    • Wide dynamic range sensors (80 dB maximum)
    • Accurate average power measurements on all modulation formats
    • Wide frequency coverage from 9 kHz to 18 GHz (special option to 24 GHz)
    • Calibration factors stored in EEPROM

  • no image available E-Series CW Power Sensors 

    E-Series CW Power Sensors

    • Operates with the EPM, EPM-P and P-series power meters
    • Wide dynamic range sensors (-70 to +20 dBm)
    • Accurate CW average power measurements
    • Wide frequency coverage from 10 MHz to 26.5 GHz (sensor dependent)
    • Calibration factors stored in EEPROM

  • no image available 8480 Series Power Sensors 

    8480 Series Power Sensors

    The 8480 series power sensors are designed for use with the EPM, EPM-P, P-series, 70100A and E1416A power meters, and operate over 100 kHz to 110 GHz, -70 to +44 dBm.

  • E4418B-001 EPM Series Single-Channel Power Meter Option 001 E4418B-001 EPM Series Single-Channel Power Meter Option 001 [Discontinued] 

    E4418B-001 EPM Series Single-Channel Power Meter Option 001 [Discontinued]

    The battery option (001) allows the E4418B power meter to be used in operating environments where there is no convenient access to an ac power source.