Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Un produit de remplacement est disponible:

Key Features & Specifications

  • Fast measurement speed (up to 200 readings per second, over the GPIB, with E-series sensors)
  • Speed improvement of x2 using the 8480 series power sensor (compared to the 437B)
  • No range-switching delays with 8480 series sensors, and only one fast-range switch point with E-series sensors
  • Code compatibility with 437B and 436A power meters
  • GPIB and RS232 connector for remote control of all functions
  • Internal rechargeable battery option provides up to 5.5 hours continuous use (option 001)

Description

The E4418B power meter is designed for bench and automatic test equipment (ATE) use.

  • Fast measurement speed (up to 200 readings per second, over the GPIB, with E-series sensors)
  • Speed improvement of x2 using the 8480 series power sensor (compared to the 437B)
  • No range-switching delays with 8480 series sensors, and only one fast-range switch point with E-series sensors
  • Code compatibility with 437B and 436A power meters
  • GPIB and RS232 connector for remote control of all functions
  • Internal rechargeable battery option provides up to 5.5 hours continuous use (option 001)

Need to connect this instrument to your PC? View our wide range of GPIB, USB and Instrument Control products

Automate and perform data analysis on your test system easily with Keysight VEE Pro

Keysight Technologies F and S Award Logo

For more information about power meters and power sensors, please visit Keysight’s power meters and power sensors.