Highlights

  • Fast measurement speed, up to 400 readings per second
  • Wide dynamic range (-70 dBm to +20 dBm)
  • Frequency range from 50 MHz to 26.5 GHz and special options to 33 GHz
  • Calibration factors, linearity and temperature compensation data stored in EEPROM
  • Excellent SWR for reducing mismatch uncertainty
  • Accurate calibration and traceability to NIST
  • Compatible with EPM (N1913A/ 14A, E4418B/ 19B), EPM-P (E4416A/ 17A) and P-series (N1911A/ 12A) power meters
E4413A Wide Dynamic Range Power Sensor, E-Series

Interested in a E4413A?

Featured Resources for E4413A Wide Dynamic Range Power Sensor, E-Series

View All Resources

View All Resources

Want help or have questions?