Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E4412A Wide Dynamic Range Power Sensor, E-Series

Sold By:

Starting From US$ 1,954

Typical Configuration  

Typical Configuration

E4412A CW Power Sensor, 10 MHz to 18 GHz, -70 to +20 dBm

  • E4412A-100 N-type connector, 10 MHz to 18 GHz
  • R-51B-001-Z Return to Keysight Warranty - 3 years
  • W4100-3MW Warranty, 3mth for included accessories

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Fast measurement speed, up to 400 readings per second with the E4416A
  • Wide dynamic range (-70 dBm to +20 dBm)
  • Calibration factors, linearity ana temperature compensations data stored in EEPROM
  • Excellent SWR for reducing mismatch uncertainty
  • Accurate calibration and traceability to NIST
  • Compatible with EPM (new N1913A/ 14A, E4418B/ 19B), EPM-P (E4416A/ 17A) and P-series (N1911A/ 12A) power meters

Description

The E4412A CW diode power sensor measures average power over the frequency range 10 MHz to 18 GHz and power range -70 to +20 dBm (90 dB dynamic range).

Keysight Technologies F and S Award Logo