Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E4404B ESA-E Spectrum Analyzer, 9 kHz to 6.7 GHz

Product Status: Discontinued | Currently Supported
This product is no longer available

Related Software Products

  • PowerSuite PowerSuite One-Button Measurements 

    PowerSuite One-Button Measurements

  • 89600 VSA Software 

    89600 VSA Software

    • Comprehensive demodulation & vector signal analysis
    • Decode & verify MAC, RLC & RRC-layer messages across multiple radio frames
    • Cellular, wireless connectivity, aerospace, defense, general-purpose

  • no image available BenchVue Software 

    BenchVue Software

    • Configure the most commonly used controls and measurements from instruments
    • Easily log and export data and screen images in just a few clicks for faster analysis
    • Create automated test sequences fast with minimal instrument knowledge

Related Products & Solutions

  • no image available N9000A CXA Signal Analyzer, 9 kHz to 26.5 GHz 

    N9000A CXA Signal Analyzer, 9 kHz to 26.5 GHz

    • Up to 26.5 GHz
    • Base performance: essential signal characterization
    • Up to 25 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications

  • no image available N9010A EXA Signal Analyzer, 10 Hz to 44 GHz 

    N9010A EXA Signal Analyzer, 10 Hz to 44 GHz

    • Up to 44 GHz (325 GHz with external mixer)
    • Mid-performance: general-purpose
    • Up to 40 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications

  • no image available N9320B RF Spectrum Analyzer (BSA), 9 kHz to 3 GHz 

    N9320B RF Spectrum Analyzer (BSA), 9 kHz to 3 GHz

    • Up to 3 GHz
    • Base performance: manufacturing
    • Up to 1 MHz analysis bandwidth
    • Powersuite 1-button power measurements

  • no image available N9340B Handheld RF Spectrum Analyzer (HSA), 3 GHz 

    N9340B Handheld RF Spectrum Analyzer (HSA), 3 GHz

    • 3 GHz
    • Spectrogram display, record, playback
    • Built-in tracking generator
    • Compliant with MIL-PRF-28800F Class 2
    • 3.2 kg or 7.0 lbs

  • Noise Sources 

    Noise Sources

    • Simplify measurement setup with noise sources that work with the X-Series signal analyzers
    • Improve your setup time with automatic download and storage of ENR data
    • Enhance measurement accuracy with temperature sensing capabilities