Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E5900A-080 MPC 8xx Microprocessor Emulation Probe

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Key Features & Specifications

Features

  • Debugger interface connection
  • Integration with Keysight analysis tools
  • Protoype analyzer run control interface
  • Connection to your target system

Description

Replacement Product: E5900B Option 080

The Keysight E5900A Option 080 is designed for developers of embedded systems using the Motorola MPC 860/821 processors. The emulation probe helps you debug your code by providing run control, high-speed code download, and memory/register display and modification. You can control program execution through the following features: single-stepping, start/stop, run/break, set/modify breakpoints, or run code at full speed in the target.

The Keysight E5900A Option 080 is controlled over your local area network (LAN) and connects to your target through a 10-pin dedicated connnector.

Unlike in-circuit emulators, the emulation probe provides more stable operation by accessing only the debug pins of the microprocessor and affects no other signals.

With an emulation probe, you don't need a serial port on your target system to download code. The emulation probe also doesn't require user memory like ROM monitors.