Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

E3493A Pentium Pro and Pentium II Processor Probe

Product Status: Désuet | Voir les options de service
Ce produit n’est plus disponible

Aucun remplacement pour ce produit.

Key Features & Specifications

Features

  • View and Modify System State
  • Break Processor Execution
  • Display Code as Instructions
  • Control Processor Execution

Description

The Keysight E3493A Pentium® Pro and Pentium® II processor probe provides system designers with processor run control of one-to-four processors. It also gives them the ability to read and modify the contents of all processors' registers, system memory and I/O. In addition, the Keysight E3493A increases debug efficiency by expanding the capabilities of the Keysight 16500 logic analysis system and Keysight 16505A prototype analyzer.