E3491B Run Control for Pentium Processor and Pentium Processor with Technology
Product Status: | Obsolete | View Service Options |
---|
No replacement found for this product.
Key Features & Specifications
Features
- Processor run control
- Register read and write
- Breakpoint registers
- Refer to the data sheet for more information
Description
The Keysight E3491B Pentium® processor probe provides the Pentium® system designers with processor run control. It also gives them the ability to read and modify the contents of registers, system memory and I/O. In addition, the Keysight E3491B increases debug efficiency by expanding the capabilities of the Keysight 16500C logic analysis system and Keysight 16505A prototype analyzer.