Here’s the page we think you wanted. See search results instead:


Contact an Expert

E2508A Multi-Format Communications Signal Simulator, Model 100, 10 MHz to 2500 MHz

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

  • Multiple-test capability in a single system
  • Modular design allows easy addition of new frequency bands
  • Precise, multi-tone signals for quick, repeatable IM testing
  • Pure "active channel" signals maximize dynamic range in distortion measurements
  • Arbitrary number of carriers or tones
  • Arbitrary, yet precisely controlled, phase relationships between carriers or tones
  • Multiple Walsh channels for CDMA


The Keysight E2508A multi-format communications signal simulator creates multiple, simultaneous signals with complete control of all the parameters of each signal. This capability allows you to create the multi-channel operating environments and conditions that are common in cellular, paging and wireless LAN systems. The all digital architecture of this signal simulator provides the lowest error vector magnitude and adjacent channel distortion of any simulator available today. Now you can replace multiple signal generators with a single system without loss of signal fidelity or purity while minimizing the time and expense associated with field testing.