Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E2507B Multi-Format Communications Signal Simulator, Model 60, 2.5 GHz

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

  • Multiple-test capability in a single system
  • Modular design allows easy addition of new frequency bands
  • Precise, multi-tone signals for quick, repeatable IM testing
  • Pure "active channel" signals maximize dynamic range in distortion measurements
  • Arbitrary number of carriers or tones
  • Arbitrary, yet precisely controlled, phase relationships between carriers or tones
  • Multiple Walsh channels for CDMA
     

Description

The Keysight E2507B multi-format communications signal simulator creates multiple, simultaneous signals with complete control of all the parameters of each signal. This capability allows you to create the multi-channel operating environments and conditions that are common in cellular, paging and wireless LAN systems. The all-digital architecture of this signal simulator provides the lowest error vector magnitude and adjacent channel distortion of any simulator available today.